How to input design parameters in Glass Balustrade module

0
Link copied!

Summary

Entering the correct design parameters ensures that PROFIS Engineering performs accurate calculations for glass balustrade applications. The module allows you to define service temperature, glass geometry, shoe geometry, and wind load so that the software can evaluate installation requirements and generate a compliant design.


Prerequisites

Make sure you:

  • Are logged in to your PROFIS Engineering account
  • Have opened the Glass Balustrade module

If needed, refer to the article How to access the Glass Balustrade module in PROFIS Engineering.


Step-by-step instructions

  1. Define the service temperature of the balustrade
  • Go to Design tab and open the Temperature section.
  • Select the appropriate Service temperature range from the dropdown.

This is used to determine material performance in the expected environmental conditions.

  1. Enter Glass Geometry parameters
    Expand the Glass Geometry section and fill in:
  • Glass pane length
  • Glass pane height
  • Glass pane thickness
  • Total number of panes

These values define the dimensions of the glazing that the shoe will support.

  1. Define Shoe Geometry parameters
    Open the Shoe Geometry section and enter:

    • Interior shoe height
    • Interior shoe width

    Distance between glass and shoe and Effective puck height are automatically calculated based on these inputs. These parameters describe the base shoe profile and internal clearances needed for proper glass seating.

  2. Input Wind Load
    Scroll to the Wind section and enter Service wind‑load (for outdoor design).
    This load (together with the live loads considered automatically as per applicable code) is used to calculate the number of required mortar pucks per glass pane under service conditions.

  3. Review graphical instructions and installation details
    Review the installation instruction in the central panel.

Tip

Keep the following in mind while using PROFIS Engineering for design of Glass Balustrade:

  • The module assumes rectangular U-shaped geometry for the shoe when calculating mortar resistance requirements.